IESNA:LM-63-2002
[TEST]P953522
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-750-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25998
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2848.1 3110.8 3396.5 3699.9 3962.5 4182.6 4349.4 4447 4463 4415.1
4365.4 4361.8 4392 4457.6 4612 4997.1 5953.6 7389.2 8668.6 9651.7
10407.7 11121 11765.2 12370.3 12776.7 12191.1 9868.2 6903 4773.5 3210.1
1354 429.4 204.1 88.7 28.4 0 0
2848.1 3116.1 3417.8 3710.6 3975 4195 4372.5 4470.1 4484.3 4441.7
4386.7 4384.9 4408 4475.4 4633.3 4935 5758.4 7158.5 8585.2 9603.8
10389.9 11181.4 11786.5 12379.2 12817.5 12439.5 10288.8 7346.6 5002.4 3329
1440.9 466.7 237.8 104.7 37.3 0 0
2848.1 3112.5 3405.3 3687.5 3939.5 4148.9 4310.4 4411.5 4422.2 4384.9
4344.1 4337 4361.8 4429.3 4580.1 4862.2 5531.2 6792.9 8212.6 9316.3
10132.6 10991.5 11806 12553.1 13184.8 13365.8 11917.8 9273.7 6257 4063.7
1881 741.8 417 230.7 106.5 35.5 0
2848.1 3091.2 3362.8 3632.5 3859.6 4053 4207.4 4287.3 4313.9 4297.9
4267.8 4264.2 4285.5 4317.5 4406.2 4585.4 4890.6 5593.3 6792.9 8170
9394.4 10531.9 11692.4 12785.6 13830.8 14647.1 15198.9 15243.3 14288.6 11335.8
6370.6 2280.3 915.7 489.8 225.4 51.5 0
2848.1 3055.8 3295.3 3542 3756.7 3939.5 4085 4182.6 4227 4237.6
4235.8 4246.5 4276.6 4305 4361.8 4491.4 4718.5 5061 5701.6 6784.1
8198.4 9708.5 11227.5 12808.6 14112.9 15344.4 16552.9 17903.3 18955.6 18181.9
14384.4 7923.3 3117.9 1394.8 589.1 60.3 0
2848.1 3036.2 3247.4 3460.4 3655.6 3834.8 3980.3 4093.9 4156 4200.3
4232.3 4283.7 4361.8 4423.9 4482.5 4574.8 4771.7 5087.6 5570.3 6161.2
7032.5 8173.5 9472.5 10867.3 12306.4 13901.7 15683.4 17775.6 20657.4 22369.8
20465.8 15383.5 8367 2984.8 741.8 42.6 0
2848.1 3025.6 3233.2 3447.9 3637.8 3817 3971.4 4083.2 4150.6 4193.2
4237.6 4289.1 4363.6 4429.3 4498.5 4601.4 4793 5103.6 5589.8 6216.2
7052 8170 9438.8 10805.2 12272.7 13885.8 15706.5 17908.7 20653.9 22266.9
20187.2 15088.9 8326.1 3045.1 732.9 47.9 0
2848.1 2990.1 3160.5 3346.8 3526 3699.9 3856.1 3987.4 4081.4 4154.2
4230.5 4322.8 4423.9 4509.1 4592.5 4711.4 4903.1 5199.4 5639.5 6239.3
7002.3 7935.7 9055.5 10345.6 11804.2 13445.7 15238 17174 19551.9 21369
18884.7 11793.6 5350.2 1820.7 433 37.3 0
2848.1 2967 3094.8 3242.1 3401.8 3563.3 3723 3863.2 3990.9 4102.7
4219.9 4331.7 4438.1 4532.2 4638.6 4793 5014.8 5357.3 5872 6574.7
7504.5 8613.6 9900.2 11305.6 12735.9 14240.7 15786.3 17427.8 19060.3 19610.4
17424.2 11678.2 5023.7 1506.6 606.9 168.6 0
2848.1 2926.2 3018.5 3125 3258.1 3403.6 3545.5 3692.8 3827.7 3964.3
4102.7 4228.7 4335.2 4448.8 4569.4 4713.2 4936.8 5295.2 5848.9 6656.3
7706.8 8918.8 10216 11531 12840.6 14155.5 15509.5 16806.7 17397.6 16270.8
12812.2 6427.4 1735.5 658.4 358.5 99.4 0
2848.1 2883.6 2929.8 3004.3 3103.7 3211.9 3341.5 3467.5 3604.1 3731.9
3880.9 4024.7 4166.6 4315.7 4470.1 4654.6 4908.4 5302.3 5895 6780.5
7942.8 9321.7 10652.6 11798.9 12790.9 13729.6 14492.7 14673.7 13750.9 11234.6
7009.4 2562.4 514.6 157.9 55 19.5 0
2848.1 2862.3 2881.9 2938.6 3020.3 3110.8 3219 3330.8 3451.5 3581
3719.4 3861.4 4017.6 4177.3 4354.7 4567.7 4846.3 5256.2 5831.1 6619
7674.9 8899.3 10022.6 10721.8 11043 11101.5 10863.7 10111.3 8732.5 6695.3
3941.3 1341.6 305.2 87 24.8 10.6 0
2848.1 2833.9 2835.7 2865.9 2920.9 2988.3 3070 3156.9 3243.9 3325.5
3416 3499.4 3597 3691 3794 3918.2 4101 4388.4 4842.7 5504.6
6354.6 7217.1 7811.5 7894.9 7419.4 6535.6 5272.2 3701.7 2109.9 965.3
413.5 156.2 58.6 23.1 10.6 1.8 0
2848.1 2784.3 2747 2725.7 2707.9 2676 2621 2534 2418.7 2282.1
2125.9 1960.9 1795.8 1648.5 1535 1451.6 1391.2 1368.2 1487.1 1762.1
2067.3 2317.5 2303.4 1898.8 1330.9 887.3 614 427.7 285.7 177.5
111.8 71 35.5 14.2 3.5 0 0
2848.1 2738.1 2652.9 2546.5 2393.9 2204 1980.4 1730.2 1464 1203.1
1013.3 913.9 892.6 901.5 931.6 958.3 979.5 981.3 958.3 910.3
857.1 803.9 747.1 685 603.3 502.2 392.2 282.2 211.2 154.4
99.4 58.6 23.1 8.9 3.5 0 0
2848.1 2697.3 2544.7 2340.6 2060.2 1753.2 1432.1 1148.1 984.9 929.9
901.5 876.6 857.1 837.6 826.9 819.8 811 791.4 748.9 686.7
624.6 562.5 502.2 433 363.8 303.4 259.1 220 173.9 118.9
60.3 30.2 14.2 5.3 0 0 0
2848.1 2656.5 2441.8 2115.3 1753.2 1385.9 1096.7 986.6 954.7 928.1
901.5 874.8 848.2 821.6 782.6 738.2 686.7 626.4 560.8 496.9
436.5 383.3 340.7 307 275.1 244.9 212.9 168.6 115.3 78.1
51.5 28.4 12.4 5.3 0 0 0
2848.1 2631.6 2338.8 1957.3 1527.9 1165.9 1018.6 988.4 960 929.9
905 874.8 842.9 803.9 754.2 692.1 624.6 555.4 482.7 411.7
353.1 315.9 289.2 264.4 237.8 211.2 181 143.7 113.6 90.5
65.7 42.6 14.2 1.8 0 0 0
2848.1 2596.2 2239.5 1787 1343.3 1080.7 1022.1 993.7 965.3 935.2
908.6 880.2 846.5 800.3 738.2 672.6 592.7 512.8 425.9 363.8
323 298.1 278.6 257.3 234.2 205.8 170.4 140.2 117.1 92.3
67.4 42.6 12.4 0 0 0 0
2848.1 2592.6 2207.5 1721.3 1272.3 1070 1032.8 1002.6 972.4 944.1
915.7 883.7 850 800.3 740 660.1 569.6 479.1 404.6 347.8
312.3 289.2 268 244.9 218.3 184.6 147.3 122.4 99.4 76.3
51.5 28.4 7.1 0 0 0 0
2848.1 2592.6 2184.5 1685.8 1242.2 1070 1039.9 1009.7 976 944.1
915.7 885.5 851.8 807.4 750.6 672.6 576.7 480.9 399.3 338.9
303.4 282.2 260.9 236 205.8 163.3 126 104.7 85.2 63.9
40.8 16 1.8 0 0 0 0
2848.1 2601.5 2195.1 1691.1 1242.2 1070 1039.9 1009.7 977.8 947.6
917.4 887.3 855.3 812.7 756 669 573.2 473.8 392.2 333.6
301.7 280.4 257.3 234.2 202.3 152.6 118.9 99.4 78.1 56.8
35.5 12.4 0 0 0 0 0
